Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.693 | |
| A dimension MM | 43.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.097-8-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible hoses | 2556 | 2556 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.417 | |
| Drop dimension MM | 36.0 | |
| End size 1 | -8 | -8 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.940 | |
| Hose cut off factor MM | 23.900 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.172 | |
| Inside diameter MM | 4.370 | |
| Product height in | 1.590 | |
| Product height mm | 40.386 | |
| Product length in | 1.850 | |
| Product length mm | 46.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.470 | |
| Product width mm | 11.938 | |
| Series | SOCKETLESS | Socketless |
| Tube OD 1 IN | 0.314 | |
| Tube OD 1 MM | 8.000 |