Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 1,77 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | FZT857.PDF | FZT857.PDF |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | SOT-223 | SOT-223 |
| Pin mapping | B,C,E,C2 | B,C,E,C2 |
| Rated, Current | 3.5 | 3.5 |
| Remarks | N/A | |
| Schematic device name | FZT857TA | FZT857TA |
| Schematic symbol name | XSTR_NPN_2C | XSTR_NPN_2C |
| Temperature Range | N/A | |
| TYPE | NPN | NPN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |