Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Inquiry Tracking Number | 2009040320 | 2009040320 |
| Material | MUSIC WIRE ASTM A228 | MUSIC WIR |
| Number of active Coils | 5,80 PC | |
| Pre R2 Number | N/A | |
| Remarks | WIND DIRECTION: RIGHT | WIND DIR |
| SAME AS MATERIAL | N/A | |
| Spring, Inside Diameter | N/A | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 32,7660 mm | |
| Spring, Outside Diameter | 13,2080 mm | |
| Spring, Rate | N/A | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,6256 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |