SPRING-HELICAL COMP, 1.60x10.80x33.02
11101039
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11101039
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 139,240 N | |
| Material | EN 10270-2 - VDSICR | |
| Material | EN 10270-2 - VDSICR | EN 10270-2 |
| Number of active Coils | 8,50 PC | |
| Remarks | HMS 130 KL. 1 | HMS 130 KL. 1 |
| Spring, Inside Diameter | 9,2000 mm | |
| Spring, Length Test | 18,8800 mm | |
| Spring, Length unloaded | 33,0200 mm | |
| Spring, Outside Diameter | 10,8000 mm | |
| Spring, Rate | 9,840 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 1,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |