WASHER, .425 X .230 X .020
11102967
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11102967
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Inquiry Tracking Number | 2011010609 RTP 4 | 2011010609 RT |
| Material | 1010 COLD ROLLED OR 12L14 | 1010 |
| Pre R2 Number | N/A | |
| Remarks | N/A | |
| SAME AS MATERIAL | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 5,842 mm | |
| Washer, Outside Diameter | 10,795 mm | |
| Washer, Thickness | 0,508 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |