Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anti-cavitation Valve | 1 | Suction/Anti-cavitation Valves Present |
| Check Valve for P and LS line | 1 | Check valve in P-port |
| Circuit Type | ON | |
| Gear Set Displacement Size | 0315 | 315cc single displacement |
| LS Port Connection Size | N | No Load Sensing [LS] |
| LS Port Location | N | No LS or EF port |
| LS Port Thread Specification | N | No Load Sensing [LS] |
| Painting | PB | Black, Corrosion class C3. Standard covering |
| Product Label | DNFS | Standard Danfoss Label |
| Pump Tank Left and Right Servo Port Connection Size | MMMM | Pump, Tank, Left & Right (PTL&R) = M18x1.5 |
| Pump Tank Left and Right Servo Port Thread Specification | A | Metric: O-ring boss + Spot-face |
| Relief Valve Pressure Setting | 175 | 175-185 BAR [2538-2683 psi] |
| Shock Valve Pressure Setting | 220 | 220-240 BAR [3190-3480 psi] |
| Special Features | NN | No special features (standard) |
| Spool/sleeve set | SP3 | OSP ON3 - noise reduced - 20-50 [l/min] |
| Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N02 | 0.9-4.5 [Nm] - Hard 1 (150N4035) |
| Standard or 'Low-Noise' Gearset & Sealed Star | G03 | Without noise reduction treatment |
| Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |