SCR,6-32,.50,,FLTHD,PHIL,SS
11104236
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11104236
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Stainless steel | |
| Remarks | N/A | |
| Screw, Drive Type | CROSS RECESSED | CROSS RECESSED |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | FLAT COUNTERSUNK HEAD | FLAT COU |
| Screw, Hex Width | N/A | |
| Screw, Length | 12,7000 mm | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 6-32 | 6-32 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |