Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: NOT USED | 0 | |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
| J: NOT USED | N | |
| K: CHARGE PRS RLF | E6 | Loop Flushing Flow 7 l/min at 25 bar, Cracking Pressure 16 bar, Orifice 1x1,5 mm |
| K: CHARGE PRS RLF AMS | E6 | Loop Flushing Flow 7 l/min at 25 bar, Cracking Pressure 16 bar, Orifice 1x1,5 mm |
| L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
| M: NOT USED | NC | |
| N: NOT USED | N | |
| P: NOT USED | 0 | 0 |
| Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
| Series 90 Flange Style MF | K | Fixed Motor, Cartridge Flange |
| SERIES 90 MOTOR TYPE | 90M100 | NH:CPRV-MF, 16BAR, 47L/MIN |
| Series 90 Product Line | 90 | Series 90 |
| T: NOT USED | 00 | |
| W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
| Y: NOT USED | 00 | 00 |
| Z: NOT USED | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |