Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Capacitance value in farads | F |
| Component height in mm | mm |
| Dielectric type or rating | ELE |
| Is this a Dx part | YES |
| Lead free status | N/A |
| MFG 1 Datasheet | N/A |
| Moisture sensitivty level | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | CAP-PM-5R0H474-R |
| Peak solder temperature | N/A |
| Remarks | N/A |
| Schematic device name | CAP_POLAR |
| Schematic symbol name | CAP_POLAR |
| Temperature Range | -40...+60 |
| Terminal finish | N/A |
| Tolerance percentage | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |