VMP 100 HYDRAULIC MOTOR
11106027
Model code: VMP-100-ZZZ-B10-S-A3-A11-C-A-N-0-N-N-NN-NNN-NNN-NNN-A-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11106027
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Motor Type | VMP | VMP: VMP Motor |
| B: Displacement | 100 | 100: 100 ccm/rev |
| C: Motor Option | ZZZ | ZZZ: Obsolete |
| D: Mounting type | B10 | B10: A2-int PD82-BC106 |
| E: Port type | S | S: Side port |
| F: Main Ports | A3 | A3: G 1/2 |
| G: Output shaft | A11 | A11: Cyl 25mm - M8 |
| H: Shaft seal | C | C: HPS - NBR |
| J: Dust seal | A | A: Standard |
| K: Drain port | N | N: None |
| L: Check valve | 0 | 0: No |
| M: Brake rel Port | N | N: None |
| N: Speed sensor | N | N: None |
| P: Paint | NN | NN: None |
| R: Valve option | NNN | NNN: None |
| S: Spec feature visible | NNN | NNN: None |
| T: Spec feature none visible | NNN | NNN: None |
| U: Packaging | A | A: Single pack |
| V: Name tag | NN | NN: Danfoss name tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |