PVSK_IN-LINE-MODULE-UNF
11107369
Model code: SVSPVSKM1LM0A2A2R0QM8SS8TS8T000048048SS00LKLT0K0K0O30A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Work modules
11107369
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | 1 | PVG16-48 |
| Port Connection Type | S | SAE [ISO 11926-1] |
| T0 Facility | R | T0 Required |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Primer | Q | Passivation - Transparent |
| Width | 48 | 48 |
| Total length of the Tie Rod | 048 | 48 |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | L | PVG32-Oring-T0 |
| Right Interface | K | PVG32-Flat-T0 |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | T | Threaded Ports |
| A Side Interface | 0K | PVE32 # PVSK32 |
| B Side Interface | 0K | PVE32 # PVSK32 |
| Spool Interface | 0O | PVSKMS32 Old |
| Product Category | 3 | Phase Out |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | SC | SIL2 Compliant |
| Additional Feature | 00 | N/A |
| Auxiliary Port Placement | 0 | N/A |
| Auxiliary Port Pressure Range | 0 | N/A |
| Auxiliary Port Size | 00 | N/A |
| HPCO Nominel Flow | A2 | 120 |
| HPCO Port Placement | T | Top |
| HPCO Port Size | S8 | #12 - 1 1/16-12 UN |
| Marking | 0 | N/A |
| Minimum OC Pump Flow | 0 | N/A |
| Mounting Thread Size | M8 | M8 |
| Pilot Pressure | 0 | N/A |
| Product Type | SVS_PSK | PVSK Module |
| Pump Port Placement | T | Top |
| Pump Port Size | S8 | #12 - 1 1/16-12 UN |
| PVG Nominel Flow | A2 | 120 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |