Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.375 |
| Product height mm | | 9.525 |
| Product length in | | 0.700 |
| Product length mm | | 17.780 |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | | 0.375 |
| Product width mm | | 9.525 |