Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | SMBJ15CA.PDF |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | SMB_ZENER |
| Pin mapping | N/A |
| Power rating in watts | W |
| Remarks | N/A |
| Schematic device name | SMBJ15CA |
| Schematic symbol name | DIO_ZTVS |
| Temperature Range | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |