Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1110X2 | |
| End size 2 | -2 | -2 |
| End type 2 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Hex size 1 IN | 0.375 | |
| Hex size 1 MM | 9.5 | |
| Item type | NUT | Nut |
| Product height in | 0.375 | |
| Product height mm | 9.525 | |
| Product length in | 0.500 | |
| Product length mm | 12.700 | |
| Product material | BRASS | Brass |
| Product serial name | 1110 | 1110 |
| Product width in | 0.375 | |
| Product width mm | 9.525 | |
| Thread sealant | NO | No |
| Thread size 2 | 5/16-24 UNF | 5/16-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975732618 |
