Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1110X6 | |
| End size 2 | -6 | -6 |
| End type 2 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Hex size 1 IN | 0.750 | |
| Hex size 1 MM | 19.1 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Nut type | TUBE NUT | Tube nut |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 1.000 | |
| Product length mm | 25.400 | |
| Product material | BRASS | Brass |
| Product serial name | 1110 | 1110 |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thread sealant | NO | No |
| Thread size 2 | 5/8-18 UNF | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975705063 |
