PVHC32-ACTUATOR-2x2AMP-24V-20BAR-180DEG-product-details

PVHC32-ACTUATOR-2x2AMP-24V-20BAR-180DEG

11112036

Model code: SVSELEC243AH000BBB99020100007706030000000T000905FD01000000


Tools

Product specifications

Characteristic
Value
Description
Valve Side Interface0TPVHC32 O-Ring
Port Connection Type0N/A
Maximum System Pressure PeaksD65
Nominel A Stroke77
Nominel B Stroke77
Primer0N/A
Product Category1Standard Part
Marking0N/A
Ex Application0N/A
CertificationCSISO13849 Compliant
A Port Placement0N/A
B Port Placement0N/A
CAN Protocol0N/A
Coil Power330 W
Connector DirectionA180 (Outwards)
Connector Type32x2 AMP JPT
Control SignalHHigh Current PWM
De-Stroke Reaction A990 ms
De-Stroke Reaction B990 ms
Digital Type0N/A
Disable Function0N/A
Extra Function0N/A
Fault Reaction & Recovery0N/A
Float Direction0N/A
HysteresisB11.0%
Inquiry Tracking Number20090629052009062905
IP Rating6IP66
Length09090
Manual Override0N/A
Marking0N/A
Max Oil Consump. Steady State10,1 l/min
Max Oil Consumption00 l/min
Minimum Float Position0N/A
On-Stroke Response AB225 ms
On-Stroke Response BB225 ms
Output Signal0N/A
Outward Side Interface00N/A
Pilot Pressure223 (PVHC)
Pilot Pressure Full StrokeF15.0 bar
Pilot Pressure Neutral55.0 bar
Port Size00N/A
Pre R2 NumberN/A
Product typeSVS_ELECElectrical Actuator
PVDI connector coding0N/A
Resolution0N/A
SAME AS MATERIALN/A
Voltage424
Voltage424

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm