SWITCH,5P1T,PB,DOME,RODAN
11112279
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11112279
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 1,00 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB layout decal | SW_DOME_5P | SW_DOME_5P |
| Pin mapping | N/A | |
| Rated, Current | N/A | |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| RoHS Compliant | COMPLIANT | Compliant |
| Schematic device name | DOME | DOME |
| Schematic symbol name | SW_5P1T | SW_5P1T |
| Type of switch | PB | PB |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |