Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111123-000
SHAFT CONTROL HD SERIES 2
111123-000
Tools
Add to comparison
Add to comparison
111123-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.500
Product height mm
12.700
Product length in
2.895
Product length mm
73.533
Product width in
0.498
Product width mm
12.649