Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111167-000
CONTROL LINK SUBASSEMBLY S2
111167-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
111167-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.019
Product height mm
51.283
Product length in
2.050
Product length mm
52.070
Product width in
0.750
Product width mm
19.050