Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application Diameter | 17,55 mm | |
| Characteristic | CONDITION CH900 | CONDITION CH90 |
| Inquiry Tracking Number | 2012102325 RTP1 | 2012102325 RTP |
| Material | 17-7 PH ASTM A 313 (631) | 17-7 |
| Pre R2 Number | N/A | |
| Remarks | N/A | |
| Retainer Application | N/A | |
| Ring, Thickness | 1,40 mm | |
| SAME AS MATERIAL | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |