Product specifications
Characteristic | Value |
---|---|
Characteristic | N |
Material | FPM90 |
O-Ring, Cross Section | 2,5000 mm |
O-Ring, Inside Diameter | 28,7000 mm |
Remarks | N/A |
Standard | HMS-151 |
Standard Class Level | N/A |
Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |