Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 1,90 mm | |
| Inductance in Henrys | 0 | 0 |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | DLW31S.PDF | DLW31S.PDF |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | DLW31S | DLW31S |
| Rated, Current | .2 | .2 |
| Remarks | N/A | |
| Schematic device name | CMCHOKE | CMCHOKE |
| Schematic symbol name | CMCHOKE_A | CMCHOKE_A |
| Type | CMCHOKE | CMCHOKE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |