CONN,J,35P,BLK,RS,TP,TE,1-776163-1-product-details

CONN,J,35P,BLK,RS,TP,TE,1-776163-1

11120962


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mmN/A
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Number of pins35
Part riskN/A
PCB Assembly TechnologyN/A
PCB layout decalCONN_35P_AMPSEAL_RA
Peak solder temperatureN/A
Pin mappingN/A
RemarksN/A
Schematic device nameJACK35
Schematic symbol nameJACK35
Terminal finishN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm