Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.555 | |
| A dimension MM | 39.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.122-4-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.550 | |
| End connection hex size MM | 13.970 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE JE BSP | Male JE BSP |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.885 | |
| Hose cut off factor MM | 22.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.168 | |
| Inside diameter MM | 4.270 | |
| Product height in | 0.640 | |
| Product height mm | 16.256 | |
| Product length in | 1.560 | |
| Product length mm | 39.624 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.640 | |
| Product width mm | 16.256 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | G 1/4 | G 1/4 |