Aeroquip by Danfoss
11.122-6-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.122-6-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .38 in | |
| Construction style | Reusable | |
| End gender 1 | Male | |
| End Size 1 | 3/8 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .67 in | |
| Hose dash size | -6 | |
| Inside diameter | .3 in | |
| Item type | Nipple | |
| Product Height | .77 in | |
| Product Length/Depth | 1.73 in | |
| Product material | Carbon steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 1.026 in³ | |
| Product Weight | .07 lb | |
| Product Width | .77 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G3/8-19 | |
| Trade Name | 11.122 Series |