Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Inquiry Tracking Number | N/A | |
| Material | STEEL | STEEL |
| Nut, Height | 5,560 mm | |
| Nut, Hex Width | 14,500 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | HEX-JAM | HEX-JAM |
| Pre R2 Number | N/A | |
| Remarks | N/A | |
| SAME AS MATERIAL | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 0.375-32 | 0.375-32 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |