SPRING-HELICAL COMP, 6.40x56.40x82.65
11123713
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11123713
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1799,900 N | |
| Material | EN 10270-2 - VDSICR | EN 10270-2 |
| Number of active Coils | 3,28 PC | |
| Remarks | HMS 130 KL. 3.2, WARMGESETZT… | |
| Spring, Inside Diameter | 43,6000 mm | |
| Spring, Length Test | 38,4200 mm | |
| Spring, Length unloaded | 82,6500 mm | |
| Spring, Outside Diameter | 56,4000 mm | |
| Spring, Rate | 40,690 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 6,4000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |