Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 2224,060 N | |
| Material | EN 10270-2 - TDSICR | EN 10270-2 |
| Number of active Coils | 3,60 PC | |
| Remarks | HMS 130 KL. 3.2, WARMGESETZT | H |
| Spring, Inside Diameter | 46,6000 mm | |
| Spring, Length Test | 47,0500 mm | |
| Spring, Length unloaded | 89,4000 mm | |
| Spring, Outside Diameter | 61,4000 mm | |
| Spring, Rate | 52,520 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 7,4000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |