Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Inquiry Tracking Number | N/A |
| Material | ASTM A228 |
| Number of active Coils | 6,00 PC |
| Pre R2 Number | N/A |
| Remarks | N/A |
| SAME AS MATERIAL | N/A |
| Spring, Inside Diameter | 2,6416 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 16,2052 mm |
| Spring, Outside Diameter | 4,3688 mm |
| Spring, Rate | 21,334 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,8636 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |