
GEAR PUMP GR3 FIXED DISPL
111.25.296.0A
Model code: S-N-F-3-N-N-/-038-L-N-P1-SC-F1-BB-NN-ZZ-N-N-/-UGM-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe group 3
111.25.296.0A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 038 | Displacement 38 cc |
| C: Rotation | L | Product with counter-clockwise rotation |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | N | Standard Version of Project |
| E_VALVE GROUP3 | N | Without valve |
| E: Mounting flange | P1 | Flange with pilot D.50.8 and 4 holes for bolts D.12-12,5 (98,4x128,1) 01 BAP |
| F_DRAIN GROUP3 | N | Standard or no drain |
| F: Drive gear | SC | Splined SAE J498-13T-16/32-Dp Class 1FIT for flange (01) flange ext. sb=41,2 (dr=96,2 mm) outer diameter: De=21.6; meas. over pin M=24.8398-24.7945 SC01 AGB |
| G: Rear cover | F1 | Cover for pump+flow divider and relief valve on priority side+front ports 3/4 Gas on cover |
| H: Inlet size | BB | 27x55xM8 |
| I: Outlet size | NN | Without outlet |
| J: Ports position | ZZ | Port type Bx-Bx in the center of the body (B) |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | UGM | Setting flow divider, flow limitation and priority divisor flow with Dynamic Load Sensing, Flow Checked 12,5 l/min with oil ISO VG68 40°-50°C and pressure 70 bar |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |