IC,HALL EFF,30A,ACS712,SM,SOIC8-product-details

IC,HALL EFF,30A,ACS712,SM,SOIC8

11127280


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mm27,00mm
DescriptionHALL EFF
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalSOIC-8
Peak solder temperatureN/A
Pin mappingN/A
RemarksN/A
Schematic device nameACS712
Schematic symbol nameACS712
Temperature RangeN/A
Terminal finishN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm