Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 27,00 | mm |
| Description | MICRO | MICRO |
| Is this a Dx part | YES | |
| Lead free status | N/A | |
| MFG 1 Datasheet | STM32F205XX.PDF | |
| Moisture sensitivty level | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | LQFP_20X20_144 | LQFP_20X20_144 |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Remarks | N/A | |
| Schematic device name | STM32F205Z | |
| Schematic symbol name | STM32F205Z | |
| Temperature Range | N/A | |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |