
MOTOR-FIX DISPL, CARTRIDGE 90MF075
11127454
Model code: 90-K-075-NC-0-N-8-N-0-S1-W-00-EEF-00-00-G0
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 fixed motors
11127454
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: NOT USED | 0 | |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
| J: NOT USED | N | |
| K: CHARGE PRS RLF | G0 | Loop Flushing Flow 22 l/min at 25 bar, Cracking Pressure 16 bar, Orifice 4x1,6 mm |
| K: CHARGE PRS RLF AMS | G0 | Loop Flushing Flow 22 l/min at 25 bar, Cracking Pressure 16 bar, Orifice 4x1,6 mm |
| L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
| M: NOT USED | NC | |
| N: NOT USED | N | |
| P: NOT USED | 0 | 0 |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Flange Style MF | K | Fixed Motor, Cartridge Flange |
| SERIES 90 MOTOR TYPE | 90-K-075 | |
| Series 90 Product Line | 90 | Series 90 |
| T: NOT USED | 00 | |
| W: SPECIAL HARDWARE FEATURE | EEF | EEF:SHF-90K*** |
| Y: NOT USED | 00 | 00 |
| Z: NOT USED | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |