VMP 80 HYDRAULIC MOTOR
11129861
Model code: VMP-080-ZZZ-B10-S-A8-B11-C-A-D-0-N-N-AA-NNN-NNN-NNN-A-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
A: Motor Type | VMP | VMP: VMP Motor |
B: Displacement | 080 | 080: 80 ccm/rev |
C: Motor Option | ZZZ | ZZZ: Obsolete |
D: Mounting type | B10 | B10: A2-int PD82-BC106 |
E: Port type | S | S: Side port |
F: Main Ports | A8 | A8: 7/8-14 UNF |
G: Output shaft | B11 | B11: Cyl 1" - M8 |
H: Shaft seal | C | C: HPS - NBR |
J: Dust seal | A | A: Standard |
K: Drain port | D | D: 7/16 - 20 UNF |
L: Check valve | 0 | 0: No |
M: Brake rel Port | N | N: None |
N: Speed sensor | N | N: None |
P: Paint | AA | AA: Black-C2h+Std cov |
R: Valve option | NNN | NNN: None |
S: Spec feature visible | NNN | NNN: None |
T: Spec feature none visible | NNN | NNN: None |
U: Packaging | A | A: Single pack |
V: Name tag | NN | NN: Danfoss name tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |