Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | N/A |
| Is this a Dx part | N/A |
| Lead free status | N/A |
| MFG 1 Datasheet | N/A |
| Moisture sensitivty level | N/A |
| Number of pins | N/A |
| Part risk | N/A |
| PCB Assembly Technology | N/A |
| PCB layout decal | N/A |
| Peak solder temperature | N/A |
| Pin mapping | N/A |
| Remarks | N/A |
| RoHS compliant | N/A |
| RoHS Compliant | N/A |
| Schematic device name | N/A |
| Schematic symbol name | N/A |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
