Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111321-000
HEX JAM NUT-UN
111321-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
111321-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.876
Product height mm
47.650
Product length in
0.410
Product length mm
10.414
Product width in
1.625
Product width mm
41.275