Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111323-000
GASKET -FLSTK
111323-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
111323-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.450
Product height mm
62.230
Product length in
0.015
Product length mm
0.381
Product width in
2.450
Product width mm
62.230