INLET, HYBRID PVG100 (SAE)-product-details

INLET, HYBRID PVG100 (SAE)

11133048

Model code: SVSINILTMACX01100D0LM000PAT000S5B000S5AS5AR000S5B00000000000000000085000MCTTNNLF0909


Tools

Product specifications

Characteristic
Value
Description
Module TypeMMid Module
Valve FamilyAPVG100
Pump ConfigurationCClosed Center/Variable
Port Connection TypeXMixed Thread Type
Shock Valve Facility0N/A
Pilot Pressure113.5 (PVE)
Pressure Relief Valve1Both
LS Boost Facility0N/A
LS Dump Facility0N/A
Nominel FlowD0400
Continous System PressureL350
Maximum System Pressure PeaksM400
Inlet Compensator/Unloader0N/A
CF Out Nominel Flow0N/A
PVPC Facility0N/A
Pump Port SizePAISO6162-1 P32M (1-1/4")
Pump Port PlacementTTop
Tank Port Size00N/A
Tank Port Placement0N/A
LS Port SizeS5#6 - 9/16-18 UNF
LS Port PlacementBB
LX Port Size00N/A
LX Port Placement0N/A
Gauge Port Pilot Pressure SizeS5#6 - 9/16-18 UNF
Gauge Port Pilot Pres LocationAA
T0 Port SizeS5#6 - 9/16-18 UNF
T0 Port PlacementAA
T0 FacilityRT0 Required
CF Port Size00N/A
CF Port Placement0N/A
Gauge Port Pump Pressure SizeS5#6 - 9/16-18 UNF
Pump Port Pressure LocationBB
Gauge Port Tank Pressure Size00N/A
Tank Port Pressure Location0N/A
HPCO Port Size00N/A
HPCO Port Placement0N/A
Pilot Pressure Accumulator Por0N/A
Pilot Pressure Accumulator Por0N/A
Extra Pump Port Size00N/A
Extra Pump Port Placement0N/A
Extra Tank Port Size00N/A
Extra Tank Port Placement0N/A
Extra LS Port Size00N/A
Extra LS Port Placement0N/A
Width8585
Total length of the Tie Rod0000
Mounting Thread SizeMCM12
Tie Rod Type LeftTThreaded Hole
Tie Rod Type RightTThreaded Hole
Left InterfaceNPVG100-Flat-T0
Right InterfaceNPVG100-Flat-T0
Bottom InterfaceLMounting Feet A/B
Top InterfaceFFlange
A Side Interface09Threaded Ports
B Side Interface09Threaded Ports
Full flow dump Facility0N/A
Pilot Dump Facility0N/A
PrimerQPassivation - Transparent
Dynamic Response (Damping)0N/A
Additional Feature00N/A
Product Category1Standard Part
Marking0N/A
Ex Application0N/A
Certification00N/A
Customer Specific AttributesN/A
Inquiry Tracking Number20110527102011052710
LS ReliefN/A
Marking0N/A
Pre R2 NumberN/A
Product typeN/A
SAME AS MATERIALN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm