SHAFT-PUMP 13 TEETH 8/16, 5/8-11 THD(F5)
11137386
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11137386
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Describes displacement | 100 1/cm3 | |
| Describes the design | 13 TEETH | 13 TEETH |
| Double Seal Lip | NO | NO |
| factor used for pricing | 1,07 | |
| leading prod price dependency | 11111525 | 11111525 |
| Special Length | NO | NO |
| Special Thread | YES | YES |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |