O-RING, HMS151 13.00x2.00 N-NBR70
11140393
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11140393
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N | N |
| Material | NBR70, HMS151 | NBR70, HMS151 |
| O-Ring, Cross Section | 2,0000 mm | |
| O-Ring, Inside Diameter | 13,0000 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |