Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111411-106
A-PAD C/P SHAFT S/A
111411-106
Where to buy
Export PDF
Tools
Add to comparison
111411-106
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.047
Product height mm
51.994
Product length in
4.330
Product length mm
109.982
Product width in
2.047
Product width mm
51.994