VMR 80 HYDRAULIC MOTOR
11141128
Model code: VMR-080-ZZZ-B10-S-A8-B11-C-A-D-1-N-N-NN-NNN-NNN-NNN-A-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11141128
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Motor Type | VMR | VMR: VMR Motor |
| B: Displacement | 080 | 080: 80 ccm/rev |
| C: Motor Option | ZZZ | ZZZ: Obsolete |
| D: Mounting type | B10 | B10: A2-int PD82-BC106 |
| E: Port type | S | S: Side port |
| F: Main Ports | A8 | A8: 7/8-14 UNF |
| G: Output shaft | B11 | B11: Cyl 1" - M8 |
| H: Shaft seal | C | C: HPS - NBR |
| J: Dust seal | A | A: Standard |
| K: Drain port | D | D: 7/16 - 20 UNF |
| L: Check valve | 1 | 1: Yes |
| M: Brake rel Port | N | N: None |
| N: Speed sensor | N | N: None |
| P: Paint | NN | NN: None |
| R: Valve option | NNN | NNN: None |
| S: Spec feature visible | NNN | NNN: None |
| T: Spec feature none visible | NNN | NNN: None |
| U: Packaging | A | A: Single pack |
| V: Name tag | NN | NN: Danfoss name tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |