Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.510 | |
| A dimension MM | 114.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.143-12-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.890 | |
| Drop dimension MM | 22.60 | |
| End connection torque | 103-118 LB-FT(140-160 NM) | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 2 MM | 27.000 | |
| Hose cut off factor IN | 2.680 | |
| Hose cut off factor MM | 68.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.600 | |
| Product height in | 2.050 | |
| Product height mm | 52.070 | |
| Product length in | 4.510 | |
| Product length mm | 114.554 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | G 3/4 | G 3/4 |
| Tube OD 1 IN | 0.708 | |
| Tube OD 1 MM | 18.000 |
