Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.220 | |
| A dimension MM | 81.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.143-6-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.560 | |
| Drop dimension MM | 14.3 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.780 | |
| Hose cut off factor MM | 45.200 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.200 | |
| Product height in | 1.330 | |
| Product height mm | 33.782 | |
| Product length in | 3.220 | |
| Product length mm | 81.788 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | G 3/8 | G 3/8 |
| Tube OD 1 IN | 0.393 | |
| Tube OD 1 MM | 10.000 |
