Aeroquip by Danfoss
11.143-8-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11.143-8-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Construction style | Reusable | |
| Drop dimension | .59 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1/2 IN | |
| End type 1 | BSPP | |
| End type 2 | UNF | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | 1.06 in | |
| Hex Size 2 | .75 in | |
| Hose cut-off factor | 1.89 in | |
| Hose dash size | -8 | |
| Inside diameter | .36 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.49 in | |
| Product Length/Depth | 3.36 in | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 5.307 in³ | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G1/2 | |
| Trade Name | 11.143 Series |