Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Inquiry Tracking Number | 2013010310 PROTO12 | 2013010310 |
| Material | N/A | |
| Number of active Coils | N/A | |
| Pre R2 Number | N/A | |
| Remarks | N/A | |
| SAME AS MATERIAL | N/A | |
| Spring, Inside Diameter | N/A | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | N/A | |
| Spring, Outside Diameter | N/A | |
| Spring, Rate | 13,380 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,4290 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |