Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anti-cavitation Valve | 1 | Suction/Anti-cavitation Valves Present |
| Check Valve for P and LS line | 1 | Check valve in P-port |
| Circuit Type | ON | |
| Gear Set Displacement Size | 0080 | 80cc single displacement |
| LS Port Connection Size | N | No Load Sensing [LS] |
| LS Port Location | N | No LS or EF port |
| LS Port Thread Specification | N | No Load Sensing [LS] |
| Painting | PB | Black, Corrosion class C3. Standard covering |
| Product Label | DNFS | Standard Danfoss Label |
| Pump Tank Left and Right Servo Port Connection Size | MMMM | Pump, Tank, Left & Right (PTL&R) = M18x1.5 |
| Pump Tank Left and Right Servo Port Thread Specification | D | Metric: Spot-face |
| Relief Valve Pressure Setting | 120 | 120-125 BAR [1740-1813 psi] |
| Shock Valve Pressure Setting | 180 | 180-200 BAR [2610-2900 psi] |
| Special features | VT | Viton O-Rings [high temp] |
| Spool/sleeve set | SP2 | OSP ON3 - noise reduced - 10-30 [l/min] |
| Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N03 | 0.6-2.5 [Nm] - Medium 1 (150N4019) |
| Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
| Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |