SPRING-HELICAL COMP, 1.60x18.20x27.01
11146315
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11146315
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | OTEVA 70 SC SHAVED | OTEVA 70 SC |
| Number of active Coils | 2,99 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 15,0000 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 27,0100 mm | |
| Spring, Outside Diameter | 18,2000 mm | |
| Spring, Rate | 4,767 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 1,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |