Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anti-cavitation Valve | N | Without Suction/Anti-cavitation Valves |
| Check Valve for P and LS line | 1 | Check valve in P-port |
| Circuit type | CN | |
| Gear Set Displacement Size | 0080 | 80cc single displacement |
| LS Port Connection Size | N | No Load Sensing [LS] |
| LS Port Location | N | No LS or EF port |
| LS Port Thread Specification | N | No Load Sensing [LS] |
| Painting | PB | Black, Corrosion class C3. Standard covering |
| Product Label | DNFS | Standard Danfoss Label |
| Pump Tank Left and Right Servo Port Connection Size | GGGG | Pump, Tank, Left & Right (PTL&R) = G1/2" |
| Pump Tank Left and Right Servo Port Thread Specification | E | BSP (G-thread): Spot-face |
| Relief Valve Pressure Setting | 080 | 80-85 BAR [1160-1233 psi] |
| Shock Valve Pressure Setting | NNN | No Shock Valves Present |
| Special features | NN | No special features (standard) |
| Spool/sleeve set | SX1 | OSP X CN - For EHPS |
| Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N04 | 1.1-3.1 [Nm] - Hard 2 (150N4017) |
| Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
| Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |