Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | FKM80 |
| O-Ring, Cross Section | 3.0000 mm |
| O-Ring, Inside Diameter | 125.0000 mm |
| Remarks | SILICONIZED |
| Standard | HMS-151 |
| Standard Class Level | N/A |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |